(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It can be combined with the automatic centering type punch and die to create specially sized washers, shims, gaskets and the like in seconds. Can be cut to the desired size for use as shim tape.
Material | Brass | Size(mm x m) | 150×2.5 | Features | Cold-rolled CDA260 alloy. |
---|
Please check the type/dimensions/specifications of the part PB0.15BS17973 in the Feeler Gauge, Brass Roll Winding Shim series.
Part Number |
---|
PB0.05BS17971 |
PB0.10BS17972 |
PB0.20BS17974 |
PB0.25BS17975 |
PB0.30BS17976 |
PB0.40BS17977 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thickness (mm) | Tolerance (mm) | Mass (g) |
---|---|---|---|---|---|---|---|
฿ 1,490.87 | 1 Piece(s) | 45 Day(s) | 0.05 | ±0.006 | 209 | ||
฿ 1,639.24 | 1 Piece(s) | 45 Day(s) | 0.1 | ±0.01 | 372 | ||
฿ 2,019.84 | 1 Piece(s) | 45 Day(s) | 0.2 | ±0.019 | 712 | ||
฿ 2,380.09 | 5 Piece(s) | 45 Day(s) | 0.25 | ±0.025 | 889 | ||
฿ 2,627.04 | 1 Piece(s) | 45 Day(s) | 0.3 | ±0.026 | 1107 | ||
฿ 3,036.09 | 1 Piece(s) | 45 Day(s) | 0.4 | ±0.045 | 1397 |
How can we improve?
How can we improve?