1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cradle Long Plate for DDR-T for ROBODRILL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cradle Long Plate for DDR-T for ROBODRILL
  • Cradle Long Plate for DDR-T for ROBODRILL
  • Cradle Long Plate for DDR-T for ROBODRILL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 86,464.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Making cradle jigs easier to use. High-Precision Cradle Plate Set in DDR-T for Use with ROBODRILL

 
Part Number
YF235-738HPL
YF235-738SPL
YF235-738TPL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Weight
(kg)

฿ 105,724.19

NBY CRADDLE FIXTURES 1 Piece(s) 43 Day(s) Tap (91 Pieces, M8)Approximately 60

฿ 86,464.41

NBY CRADDLE FIXTURES 1 Piece(s) 7 Day(s) FlatApproximately 60

฿ 128,615.87

NBY CRADDLE FIXTURES 1 Piece(s) 43 Day(s) T-Groove (5 Grooves, Groove Width 10)Approximately 53

Loading...

  1. 1

Basic Information

H(mm) 30 L(mm) 738 W(mm) 350
Material S50C Accessory Main Body BRK Mounting Bolts (M12 × 35) x 8 Pieces, Positioning Pins x 2 Pieces, Eye Bolts (M8) x 4 Pieces