1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Machining Oil

CUTTING OIL

Machining Oil
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 883.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cutting oil for Mr. Meister compact machine tool series. Apply to cutting tools and materials in metal cutting to suppress heating and reduce cutting inefficiency due to the heat generated in cutting.

[Features]
· Cutting oil for small lathes and milling machines. Suitable for materials such as brass, copper, aluminum, and iron.

 
Part Number
66780
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 883.87

CUTTING OIL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Target Aluminum, Iron, Brass, Copper Categoryification Danger: Grade III / Non-soluble Class 4 Type 3 Petroleum Usage Coat with Brush Coating, Oil Feeder, Etc.
Internal Capacity(ml) 500