1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sleeve Collet

MRM ATTACHMENT FOR LATHS

Sleeve Collet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,185.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An adapter collet for grasping small diameters by mounting to a φ6.0 mm collet chuck for the Mr. Meister compact machine tool series, etc.

Part Number
51025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,185.00

MRM ATTACHMENT FOR LATHS 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Model Parts Material Brass Major Diameter(mm) φ6
Grip Diameter(mm) φ2.5 Precautions A collet chuck that can hold φ6.0 mm, which is sold separately, is required to use the product.

Please check the type/dimensions/specifications of the part 51025 in the Sleeve Collet series.