Stop Tape (Embossed Type)

Brand :
TESA

Caution

    Product Description

    "A type with a large adhesion prevention effect."

    Features

    ●Since non-sticky, non-contaminating, adhesive and paint etc. do not adhere to the surface.
    ●A type with a large adhesion prevention effect.

    Usage

    ●For stable conveyance of thin materials such as films and non-woven fabrics.

    Specification

    ●Color:Gray
    ●W x L(mm x m):50 x 25
    ●Thickness(mm):0.62
    ●SPQ(roll):6
    ●Viscosity: 3.0N/10mm
    ●Surface Shape: Embossed

    Materials

    ●Base Material: Rayon(silicone rubber coating) 
    ●Adhesive: Rubber
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Stop Tape (Embossed Type) | TESA | MISUMI Thailand