(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DECIDAMP Ear Plugs AFF

DECIDAMP Ear Plugs AFF

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AFF-1KB

  • NRR value(dB)
    30
  • Product Type
    Earplugs
  • Size
    Free
  • Cord
    None
  • Material Quality
    Polyvinyl Chloride (PVC)
  • Mass(g/pack)
    1.8
  • Features
    This is a sponge type that seals by fitting the ear hole.
  • Features 2
    It can be used easily, and it can sustain about 1 week.
  • Amount Of Content
    1 Pack (3 pcs)
Part Number
AFF-1KB
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 263.49

EARPLUGS 1 Pack(s)

3 Pieces Per Package

12 Day(s) 1 Pack (3 pcs)

Basic Specifications

  • NRR value(dB)
    30
  • Product Type
    Earplugs
  • Size
    Free
  • Cord
    None
  • Material Quality
    Polyvinyl Chloride (PVC)
  • Mass(g/pack)
    1.8
  • Features
    This is a sponge type that seals by fitting the ear hole.
  • Features 2
    It can be used easily, and it can sustain about 1 week.
  • Amount Of Content
    1 Pack (3 pcs)

Product Description

[Features]
·It is a sponge type that seals according to the ear canal.
·It is easy to use and can be used for about a week.
[Applications]
·for noise control

Specifications of AFF-1KB

  • NRR value(dB)
    30
  • Product Type
    Earplugs
  • Size
    Free
  • Cord
    None
  • Material Quality
    Polyvinyl Chloride (PVC)
  • Mass(g/pack)
    1.8
  • Features
    This is a sponge type that seals by fitting the ear hole.
  • Features 2
    It can be used easily, and it can sustain about 1 week.
  • Amount Of Content
    1 Pack (3 pcs)
Part Number
AFF-1KB
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 263.49

EARPLUGS 1 Pack(s)

3 Pieces Per Package

12 Day(s) 1 Pack (3 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1