Disposable Gloves Polyethylene Tight Gloves

Brand :
TEIJIN FRONTIER

Caution

    Product Description

    Disposable Gloves
    [Features]
    Braided for snug fingers and a fit that will not shift.
    [Specifications]
    The intended use: Disposable
    Detail Type: No powders
    Color: Semi-Transparent
    Total Length: 28cm
    Thickness: 0.027mm
    [Usage]
    For Food Processing.
    Material Quality: Polyethylene
    Amount Of Content: 1 Box (100 Sheets)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Disposable Gloves Polyethylene Tight Gloves | TEIJIN FRONTIER | MISUMI Thailand