1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bimetal PM (AC68)

NCH BAND SAW

Bimetal PM (AC68)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for automated cutting of difficult-to-cut materials such as SUS and SKD.

 
Part Number
AC68
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Number of flutes

฿ 17,316.96

NCH BAND SAW 1 Piece(s) 6 Day(s) 68

Loading...

  1. 1

Basic Information

Overall Length(mm) 30000 Thickness(mm) 0.9 Material Bimetal

Please check the type/dimensions/specifications of the part AC68 in the Bimetal PM series.

Products with similar specification

Part Number
AC106
AC108
AC512
AC810
AC812
AC814
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWidth
(mm)
Number of flutes

฿ 17,316.96

1 Piece(s) 6 Day(s) 106

฿ 16,441.93

1 Piece(s) 6 Day(s) 108

฿ 16,441.93

1 Piece(s) 7 Day(s) 512

฿ 16,441.93

1 Piece(s) 6 Day(s) 810

฿ 16,441.93

1 Piece(s) 8 Day(s) 812

฿ 16,441.93

1 Piece(s) 7 Day(s) 814