1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Feed Ultra End Mill AHU Type, Bore Type (AHUB1580R-4)

HCT MILLING TOOL

High Feed Ultra End Mill AHU Type, Bore Type (AHUB1580R-4)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Shoulder mill with high rake blade geometry, having both blade tip strength and good sharpness.
· Multi-functional tool capable of ramped machining, ideal for blade machining.

 
Part Number
AHUB1580R-4 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Number of flutes
(sheet)
Size A
(mm)
Dimension φDb
(mm)
Shape Dimension ℓ
(mm)
Size B
(mm)
Dimension φd
(mm)
Dimension φd1
(mm)
Usable Insert

฿ 39,940.00

฿ 31,249.06

HCT MILLING TOOL 1 Piece(s) 19 Day(s) 8049.550E26625.420JDMT1505○○R、JDMT1505○○R-FW、JDMT150508R-TFW、JDMT1505○○R-B7/C7、JDET1505○○R-FF、JDET1505○○R-FA

Loading...

  1. 1

Basic Information

Machining Application Flat Surface / Side Surface / Groove Mounting Method Arbor Finish category Finish Processing
Overall length (L)(mm) 50 Maximum Cutting Depth (Ad)(mm) 14 Detail Type Bore Type

Please check the type/dimensions/specifications of the part AHUB1580R-4 in the High Feed Ultra End Mill AHU Type, Bore Type series.

Products with similar specification

Part Number
AHUB1550R-3
AHUB1550RM-3
AHUB1550RM-5
AHUB1563R-3
AHUB1563RM-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipblade diameter D
(φ)
Number of flutes
(sheet)
Size A
(mm)
Dimension φDb
(mm)
Shape Dimension ℓ
(mm)
Size B
(mm)
Dimension φd
(mm)
Dimension φd1
(mm)
Usable Insert

฿ 32,246.00

1 Piece(s) 19 Day(s) 5038.447E20522.22517JDMT1505○○R、JDMT1505○○R-FW、JDMT150508R-TFW、JDMT1505○○R-B7/C7、JDET1505○○R-FF、JDET1505○○R-FA

฿ 32,246.00

1 Piece(s) 19 Day(s) 50310.447E206.32217JDMT1505○○R、JDMT1505○○R-FW、JDMT150508R-TFW、JDMT1505○○R-B7/C7、JDET1505○○R-FF、JDET1505○○R-FA

฿ 26,925.00

1 Piece(s) 16 Day(s) 50-10.445C206.32217JDMT1505○○R

฿ 34,375.00

1 Piece(s) 19 Day(s) 6338.445E20522.22517JDMT1505○○R、JDMT1505○○R-FW、JDMT150508R-TFW、JDMT1505○○R-B7/C7、JDET1505○○R-FF、JDET1505○○R-FA

฿ 34,375.00

1 Piece(s) 19 Day(s) 63310.445E206.32217JDMT1505○○R、JDMT1505○○R-FW、JDMT150508R-TFW、JDMT1505○○R-B7/C7、JDET1505○○R-FF、JDET1505○○R-FA