(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Socket Wrench Set TS-2465M

Socket Wrench Set TS-2465M

You can add up to 6 items to the comparison list.

Loading...

Specifications of TS-2465M

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35 ~ 12.7
  • Width across flat dimension (S Measurement)
    3 ~ 32
  • Product Width(mm)
    477
  • Product Height(mm)
    58
  • Product Depth(mm)
    290
  • Product Weight(g)
    7500
  • Content Quantity(Point)
    65
  • Set Contents Accessories
    6.35 mm insertion angle (Socket <4, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13 mm>, 100 mm extension bar, universal joint, ratchet handle), 9.5 mm insertion angle (socket <8, 9, 10, 11, 12, 13, 14, 15, 17, 19 mm>, deep socket <10, 12, 14, 17 mm>, hex bit socket <3, 4, 5, 6, 8, 10, and 12 mm>, hexalobular bit socket , 150 mm extension bar, universal joint, ratchet handle), 12.7 mm insertion angle (socket <12, 13, 14, 16, 17, 18, 19, 20, 21, 22, 23, 24, 26, 27, 30, 32 mm>, 150 mm extension bar, universal joint, ratchet handle, slide head handle)
Part Number
TS-2465M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,315.00

TOOL 1 Piece(s) 15 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5 / 12.7 / 6.35
  • Width across flat dimension (S Measurement)
    10 / 11 / 12 / 13 / 14 / 15 / 16 / 17 / 18 / 19 / 20 / 21 / 22 / 23 / 24 / 3 / 4 / 5 / 6 / 7 / 8 / 9 / 27 / 26 / 30 / 32 / 5.5
  • Product Width(mm)
    477
  • Product Height(mm)
    58
  • Product Depth(mm)
    290
  • Product Weight(g)
    7500
  • Content Quantity(Point)
    65
  • Set Contents Accessories
    6.35 mm insertion angle (Socket <4, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13 mm>, 100 mm extension bar, universal joint, ratchet handle), 9.5 mm insertion angle (socket <8, 9, 10, 11, 12, 13, 14, 15, 17, 19 mm>, deep socket <10, 12, 14, 17 mm>, hex bit socket <3, 4, 5, 6, 8, 10, and 12 mm>, hexalobular bit socket , 150 mm extension bar, universal joint, ratchet handle), 12.7 mm insertion angle (socket <12, 13, 14, 16, 17, 18, 19, 20, 21, 22, 23, 24, 26, 27, 30, 32 mm>, 150 mm extension bar, universal joint, ratchet handle, slide head handle)

Product Description

Full-fledged socket wrench 65-piece set with 6.3, 9.5, 12.7 mm insertion angle handles and sockets.
[Features]
· Sockets are color coded according to insertion angle for easy identification of each insertion angle.
· Ratchet handle has a 72-tooth gear and enables precise movement excellent for working in tight spaces.
· The socket has a surface contact design, prevents the concentration of stress, and is unlikely to damage the corners of bolts and nuts, allowing reliable work.
· Many sizes are available for hex bit sockets and hexalobular bit sockets.
[Applications]
· For tightening and loosening various bolts, nuts and screws.

Specifications of TS-2465M

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35 ~ 12.7
  • Width across flat dimension (S Measurement)
    3 ~ 32
  • Product Width(mm)
    477
  • Product Height(mm)
    58
  • Product Depth(mm)
    290
  • Product Weight(g)
    7500
  • Content Quantity(Point)
    65
  • Set Contents Accessories
    6.35 mm insertion angle (Socket <4, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13 mm>, 100 mm extension bar, universal joint, ratchet handle), 9.5 mm insertion angle (socket <8, 9, 10, 11, 12, 13, 14, 15, 17, 19 mm>, deep socket <10, 12, 14, 17 mm>, hex bit socket <3, 4, 5, 6, 8, 10, and 12 mm>, hexalobular bit socket , 150 mm extension bar, universal joint, ratchet handle), 12.7 mm insertion angle (socket <12, 13, 14, 16, 17, 18, 19, 20, 21, 22, 23, 24, 26, 27, 30, 32 mm>, 150 mm extension bar, universal joint, ratchet handle, slide head handle)
Part Number
TS-2465M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,315.00

TOOL 1 Piece(s) 15 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1