(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Tweezers Set, Set of 4 Pairs EHP-4SN

Stainless Steel Tweezers Set, Set of 4 Pairs EHP-4SN

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Do not use on live electrical equipment. There is a risk of electric shock.

Specifications of EHP-4SN

  • Tip Type
    Other
  • Body Material
    Stainless
  • Total Length(mm)
    110 ~ 120
  • Single Item / Set Items
    Set
  • Main Unit / Part
    Body
  • With Tips Replacement Capability Y / N
    Not Included
  • Plate Thickness(mm)
    1.2
  • JAN Code
    4977292276726
  • Set Content
    Reverse action (Total length: 115 mm), Precision use (Total length: 120 mm), General use (Total length: 115 mm), For stamps (Total length: 110 mm)
Part Number
EHP-4SN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 537.00

EVA HAND TOOL 1 Piece(s) 16 Day(s)

Basic Specifications

  • Tip Type
    Other
  • Body Material
    Stainless
  • Total Length(mm)
    115 / 110 / 120
  • Single Item / Set Items
    Set
  • Main Unit / Part
    Body
  • With Tips Replacement Capability Y / N
    Not Included
  • Plate Thickness(mm)
    1.2
  • JAN Code
    4977292276726
  • Set Content
    Reverse action (Total length: 115 mm), Precision use (Total length: 120 mm), General use (Total length: 115 mm), For stamps (Total length: 110 mm)

Product Description

[Features]
· 4 different tip shapes enable a wide range of work to be supported.
[Applications]
· Hobbies or precision work.
[Material]
· Body: Stainless Steel

Specifications of EHP-4SN

  • Tip Type
    Other
  • Body Material
    Stainless
  • Total Length(mm)
    110 ~ 120
  • Single Item / Set Items
    Set
  • Main Unit / Part
    Body
  • With Tips Replacement Capability Y / N
    Not Included
  • Plate Thickness(mm)
    1.2
  • JAN Code
    4977292276726
  • Set Content
    Reverse action (Total length: 115 mm), Precision use (Total length: 120 mm), General use (Total length: 115 mm), For stamps (Total length: 110 mm)
Part Number
EHP-4SN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 537.00

EVA HAND TOOL 1 Piece(s) 16 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1