(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert with Z chip breaker (convex shape) for Alpha High-Feed Radius Mill With 3 Corners ASRT.
Part Number |
---|
WDNW120420Z-JM4160 |
WDNW120420Z-JP4120 |
WDNW120420Z-JS4045 |
WDNW140520Z-JM4160 |
WDNW140520Z-JP4120 |
WDNW140520Z-JS4045 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material | Insert Model Number | Dimension φW (mm) | Dimension T (mm) | Material Classification |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 558.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Stainless Steel | JM4160 | WDNW120420Z | 12 | 4.76 | AJ Cord | ||
฿ 558.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | JP4120 | WDNW120420Z | 12 | 4.76 | AJ Cord | ||
฿ 558.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JS4045 | WDNW120420Z | 12 | 4.76 | JS Coat | ||
฿ 641.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Stainless Steel | JM4160 | WDNW140520Z | 14 | 5.56 | AJ Cord | ||
฿ 641.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | JP4120 | WDNW140520Z | 14 | 5.56 | AJ Cord | ||
฿ 641.00 | HCT MILLING CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | JS4045 | WDNW140520Z | 14 | 5.56 | JS Coat |
Loading...
Shape (First Character in Model Number) | W (Hexagonal) | Precision | N | Applicable Cutter | Alpha High Feed Radius 3 Corner ASRT Type |
---|
How can we improve?
How can we improve?