1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Radius Mill RV Type Insert

Radius Mill RV Type Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 702.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for Alpha Radius Mill RV. The insert is round and suitable for machining difficult-to-cut materials.

 
Part Number
RPET10T3M0FN-A8-JS1025
RPET10T3M0FN-A8-SD5010
RPET1204M0FN-A8-JS1025
RPET1204M0FN-A8-SD5010
RPHT10T3M0EN-B8-GX2160
RPHT10T3M0EN-B8-JM4160
RPHT10T3M0EN-B8-JS1025
RPHT10T3M0EN-C8-GX2160
RPHT10T3M0EN-C8-JM4160
RPHT1204M0EN-B8-GX2160
RPHT1204M0EN-B8-JM4160
RPHT1204M0EN-B8-JS1025
RPHT1204M0EN-C8-GX2160
RPHT1204M0EN-C8-JM4160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Insert Model Number Dimension r
(mm)
Size A
(mm)
Dimension T
(mm)
Material Classification Precision

฿ 702.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Heat-Resistant Alloy, Titanium AlloyJS1025RPET10T3M0FN5103.97JS CoatE

฿ 1,179.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) -SD5010RPET10T3M0FN5103.97SD CoatedE

฿ 722.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Heat-Resistant Alloy, Titanium AlloyJS1025RPET1204M0FN6124.76JS CoatE

฿ 1,212.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) -SD5010RPET1204M0FN6124.76SD CoatedE

฿ 702.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelGX2160RPHT10T3M0EN5103.97GX CoatingH

฿ 702.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelJM4160RPHT10T3M0EN5103.97AJ CordH

฿ 702.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Heat-Resistant Alloy, Titanium AlloyJS1025RPHT10T3M0EN5103.97JS CoatH

฿ 702.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelGX2160RPHT10T3M0EN5103.97GX CoatingH

฿ 702.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelJM4160RPHT10T3M0EN5103.97AJ CordH

฿ 722.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelGX2160RPHT1204M0EN6124.76GX CoatingH

฿ 722.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelJM4160RPHT1204M0EN6124.76AJ CordH

฿ 722.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Heat-Resistant Alloy, Titanium AlloyJS1025RPHT1204M0EN6124.76JS CoatH

฿ 722.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelGX2160RPHT1204M0EN6124.76GX CoatingH

฿ 722.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelJM4160RPHT1204M0EN6124.76AJ CordH

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) R (Round) Applicable Cutter Alpha Radius Mill, Type RV