1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Epoch Mega Feed Ball Evolution, Pencil Neck EMBPE3□□-ATH

Epoch Mega Feed Ball Evolution, Pencil Neck EMBPE3□□-ATH
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 4,675.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Decreases cutting resistance and improves chip discharge due to the use of a strong torsion ball blade shape.

 
Part Number
EMBPE3010-6-09-ATH
EMBPE3010-8-09-ATH
EMBPE3010-10-09-ATH
EMBPE3010-12-09-ATH
EMBPE3010-14-09-ATH
EMBPE3010-16-09-ATH
EMBPE3010-18-09-ATH
EMBPE3010-20-09-ATH
EMBPE3010-22-09-ATH
EMBPE3010-24-09-ATH
EMBPE3010-26-09-ATH
EMBPE3010-28-09-ATH
EMBPE3010-30-09-ATH
EMBPE3010-32-09-ATH
EMBPE3010-34-09-ATH
EMBPE3010-36-09-ATH
EMBPE3015-8-09-ATH
EMBPE3015-10-09-ATH
EMBPE3015-14-09-ATH
EMBPE3015-16-09-ATH
EMBPE3015-18-09-ATH
EMBPE3015-20-09-ATH
EMBPE3015-22-09-ATH
EMBPE3015-24-09-ATH
EMBPE3015-26-09-ATH
EMBPE3015-28-09-ATH
EMBPE3015-30-09-ATH
EMBPE3015-32-09-ATH
EMBPE3015-34-09-ATH
EMBPE3015-36-09-ATH
EMBPE3015-38-09-ATH
EMBPE3015-40-09-ATH
EMBPE3020-10-09-ATH
EMBPE3020-16-09-ATH
EMBPE3020-20-09-ATH
EMBPE3020-24-09-ATH
EMBPE3020-30-09-ATH
EMBPE3020-36-09-ATH
EMBPE3020-40-09-ATH
EMBPE3020-46-09-ATH
EMBPE3020-60-09-ATH
EMBPE3025-16-09-ATH
EMBPE3025-24-09-ATH
EMBPE3025-30-09-ATH
EMBPE3025-40-09-ATH
EMBPE3025-50-09-ATH
EMBPE3030-16-09-ATH
EMBPE3030-20-09-ATH
EMBPE3030-24-09-ATH
EMBPE3030-30-09-ATH
EMBPE3030-40-09-ATH
EMBPE3030-50-09-ATH
EMBPE3030-60-09-ATH
EMBPE3035-20-09-ATH
EMBPE3035-30-09-ATH
EMBPE3035-40-09-ATH
EMBPE3035-50-09-ATH
EMBPE3035-60-09-ATH
EMBPE3040-20-09-ATH
EMBPE3040-30-09-ATH
EMBPE3040-40-09-ATH
EMBPE3040-50-09-ATH
EMBPE3040-60-09-ATH
EMBPE3040-70-09-ATH
EMBPE3040-80-09-ATH
EMBPE3050-30-09-ATH
EMBPE3050-40-09-ATH
EMBPE3050-50-09-ATH
EMBPE3050-60-09-ATH
EMBPE3050-70-09-ATH
EMBPE3050-80-09-ATH
EMBPE3060-30-09-ATH
EMBPE3060-40-09-ATH
EMBPE3060-50-09-ATH
EMBPE3060-60-09-ATH
EMBPE3060-70-09-ATHSALE
EMBPE3060-80-09-ATHSALE
EMBPE3060-100-09-ATHSALE
EMBPE3060-120-09-ATHSALE
EMBPE3080-40-09-ATH
EMBPE3080-50-09-ATH
EMBPE3080-60-09-ATH
EMBPE3080-70-09-ATHSALE
EMBPE3080-80-09-ATHSALE
EMBPE3080-100-09-ATHSALE
EMBPE3080-120-09-ATHSALE
EMBPE3100-50-09-ATHSALE
EMBPE3100-60-09-ATHSALE
EMBPE3100-75-09-ATHSALE
EMBPE3100-81-09-ATHSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ2)
(mm)
Link Diameter (Ds)
(mm)
Neck Diameter dn
(mm)
R Tolerance
(mm)
Outer Diameter Dc
(mm)
Neck Diameter D1
(mm)
Interference Angle θκ
(°)
Approx Neck Length ℓ'
(mm)
Neck Shape Actual Effective Under Neck Length for Inclined Angle 0.75°
(mm)
Actual Effective Under Neck Length for Inclined Angle 1°
(mm)
Actual Effective Under Neck Length for Inclined Angle 1.5°
(mm)
Actual Effective Under Neck Length for Inclined Angle 2°
(mm)
Actual Effective Under Neck Length for Inclined Angle 3°
(mm)

฿ 4,675.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.50.850661.103±0.00510.948.362.7A6.456.666.967.197.56

฿ 4,730.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.50.855861.166±0.00510.947.552.7A8.48.689.059.329.93

฿ 4,730.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.50.8551061.229±0.00510.946.882.7A10.3310.7111.1311.4312.39

฿ 4,776.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.50.8601261.291±0.00510.946.322.7A12.2512.7313.213.5414.85

฿ 4,776.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.50.8601461.354±0.00510.945.852.7A13.7714.7515.2715.6517.31

฿ 4,776.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.50.8601661.417±0.00510.945.442.7A13.7716.7717.3417.8719.77

฿ 4,965.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.50.8651861.480±0.00510.945.082.7A13.7718.7919.420.0822.23

฿ 4,965.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.50.8652061.543±0.00510.944.772.7A13.7720.8121.4622.324.68

฿ 5,058.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.50.8702261.606±0.00510.944.52.7A13.7722.8223.5124.5227.14

฿ 5,246.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.50.8702461.668±0.00510.944.252.7A13.7724.8425.5726.7329.6

฿ 5,293.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.50.8702661.731±0.00510.944.032.7A13.7726.8627.6228.9532.06

฿ 5,385.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.50.8752861.794±0.00510.943.832.7A13.7728.8829.7331.1734.52

฿ 5,385.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.50.8753061.857±0.00510.943.652.7A13.7730.8931.8433.3836.98

฿ 5,712.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.50.8803261.920±0.00510.943.492.7A13.7732.9133.9535.639.43

฿ 5,712.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.50.8803461.983±0.00510.943.342.7A13.7734.9236.0737.8241.89

฿ 5,712.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.50.8803662.045±0.00510.943.22.7A13.7736.9438.1840.0344.35

฿ 4,730.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.751.3555861.628±0.0051.51.427.323.89A8.548.779.19.359.97

฿ 4,730.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.751.35551061.691±0.0051.51.426.633.89A10.510.7911.1711.4612.43

฿ 4,776.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.751.35601461.817±0.0051.51.425.573.89A14.3914.8315.3115.7117.35

฿ 4,776.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.751.35601661.880±0.0051.51.425.163.89A16.3316.8417.3717.9319.8

฿ 4,776.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.751.35651861.943±0.0051.51.424.813.89A18.2418.8619.4320.1422.26

฿ 4,965.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.751.35652062.005±0.0051.51.424.53.89A19.6420.8821.4922.3624.72

฿ 5,293.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.751.35702262.068±0.0051.51.424.223.89A19.6422.8923.5524.5727.18

฿ 5,336.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.751.35702462.131±0.0051.51.423.983.89A19.6424.9125.626.7929.64

฿ 5,853.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.751.35702662.194±0.0051.51.423.773.89A19.6426.9327.6829.0132.1

฿ 5,948.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.751.35752862.257±0.0051.51.423.583.89A19.6428.9429.7931.2234.55

฿ 6,229.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.751.35753062.32±0.0051.51.423.43.89A19.6430.9631.9133.4437.01

฿ 6,416.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.751.35803262.382±0.0051.51.423.243.89A19.6432.9734.0235.6639.47

฿ 6,462.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.751.35803462.445±0.0051.51.423.13.89A19.6434.9936.1337.8741.93

฿ 6,510.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.751.35803662.508±0.0051.51.422.973.89A19.643738.2440.09No Interference

฿ 6,605.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.751.35853862.571±0.0051.51.422.853.89A19.6439.0240.3642.3No Interference

฿ 6,695.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.751.35854062.634±0.0051.51.422.743.89A19.6441.0342.4744.52No Interference

฿ 4,730.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 11.7551062.180±0.00521.926.354.24A10.5210.811.1711.4512.38

฿ 4,776.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 11.7601662.369±0.00521.924.864.24A16.3616.8517.3717.9119.76

฿ 4,822.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 11.7652062.494±0.00521.924.24.24A20.1620.8821.4922.3424.68

฿ 5,103.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 11.7652462.620±0.00521.923.74.24A20.524.9225.626.7729.59

฿ 5,432.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 11.7703062.809±0.00521.923.144.24A20.530.9631.933.4236.97

฿ 7,025.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 11.7803662.997±0.00521.922.734.24A20.537.0138.2440.07No Interference

฿ 7,213.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 11.7804063.123±0.00521.922.514.24A20.541.0342.4644.5No Interference

฿ 8,150.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 11.7904663.311±0.00521.922.244.24A20.547.0848.851.15No Interference

฿ 8,523.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 11.71006063.751±0.00521.921.794.24A20.561.1663.59No InterferenceNo Interference

฿ 4,965.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 1.252601662.839±0.0052.52.44.525.18A16.4816.917.417.9419.77

฿ 5,575.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 1.252652463.091±0.0052.52.43.395.18A24.1924.9625.6226.8129.6

฿ 6,135.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 1.252703063.279±0.0052.52.42.865.18A24.8831.0131.9433.46No Interference

฿ 6,789.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 1.252804063.593±0.0052.52.42.265.18A24.8841.0742.5144.54No Interference

฿ 7,869.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 1.252905063.908±0.0052.52.41.875.18A24.8851.1453.07No InterferenceNo Interference

฿ 4,965.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 1.52.5551663.284±0.00532.864.116.95A16.671717.4618.0519.87

฿ 5,853.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 1.52.5602063.409±0.00532.863.56.95A20.5921.0321.5722.4824.78

฿ 5,902.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 1.52.5652463.535±0.00532.863.046.95A24.5125.0625.7226.9229.7

฿ 6,135.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 1.52.5703063.724±0.00532.862.546.95A30.3531.132.0633.56No Interference

฿ 6,789.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 1.52.5804064.038±0.00532.8626.95A34.2841.1642.62No InterferenceNo Interference

฿ 7,869.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 1.52.5905064.352±0.00532.861.656.95A34.2851.2253.18No InterferenceNo Interference

฿ 8,662.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 1.52.51006064.666±0.00532.861.46.95A34.2861.28No InterferenceNo InterferenceNo Interference

฿ 5,948.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 1.752.75602063.901±0.0053.53.363.097.20A20.621.0321.5622.4624.73

฿ 5,948.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 1.752.75703064.216±0.0053.53.362.217.20A30.3631.132.0533.54No Interference

฿ 7,588.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 1.752.75804064.530±0.0053.53.361.727.20A34.5341.1642.61No InterferenceNo Interference

฿ 8,943.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 1.752.75905064.844±0.0053.53.361.417.20A34.5351.22No InterferenceNo InterferenceNo Interference

฿ 9,788.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 1.752.751006065.158±0.0053.53.361.197.20B34.5361.27No InterferenceNo InterferenceNo Interference

฿ 5,948.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 26702064.339±0.00743.92.62-A20.7721.1321.6222.58No Interference

฿ 5,993.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 26803064.654±0.00743.91.84-A30.6131.1932.18No InterferenceNo Interference

฿ 7,588.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 26904064.968±0.00743.91.42-B40.3841.25No InterferenceNo InterferenceNo Interference

฿ 8,662.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 261005065.282±0.00743.91.16-B45.1551.3No InterferenceNo InterferenceNo Interference

฿ 8,662.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 261106065.596±0.00743.90.97-B45.15No InterferenceNo InterferenceNo InterferenceNo Interference

฿ 10,865.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 261207085.910±0.00743.91.58-A45.1571.474.43No InterferenceNo Interference

฿ 10,865.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 261308086.224±0.00743.91.4-A45.1581.45No InterferenceNo InterferenceNo Interference

฿ 8,943.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 2.57.5803085.606±0.00754.92.6-A30.7231.2432.2433.7No Interference

฿ 9,179.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 2.57.5904085.921±0.00754.92.03-A40.5441.2942.844.78No Interference

฿ 9,836.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 2.57.51005086.235±0.00754.91.67-A50.2451.3553.36No InterferenceNo Interference

฿ 9,928.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 2.57.51106086.549±0.00754.91.42-A51.6761.4No InterferenceNo InterferenceNo Interference

฿ 11,380.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 2.57.51207086.863±0.00754.91.23-A51.6771.45No InterferenceNo InterferenceNo Interference

฿ 12,645.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 2.57.51308087.177±0.00754.91.09-B51.6781.49No InterferenceNo InterferenceNo Interference

฿ 8,943.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 39803086.559±0.00765.91.89-A30.8131.2932.29No InterferenceNo Interference

฿ 9,552.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 39904086.873±0.00765.91.45-B40.6641.34No InterferenceNo InterferenceNo Interference

฿ 10,445.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 391005087.188±0.00765.91.18-B50.4651.39No InterferenceNo InterferenceNo Interference

฿ 11,895.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 391106087.502±0.00765.90.99-B58.18No InterferenceNo InterferenceNo InterferenceNo Interference

฿ 15,266.00

฿ 11,655.59

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 3912070107.816±0.00765.91.59-A58.1871.4874.54No InterferenceNo Interference

฿ 15,875.00

฿ 12,118.98

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 3913080108.130±0.00765.91.41-A58.1881.53No InterferenceNo InterferenceNo Interference

฿ 18,498.00

฿ 14,119.52

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 39150100108.759±0.00765.91.15-A58.18101.61No InterferenceNo InterferenceNo Interference

฿ 21,915.00

฿ 16,729.91

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 39200120109.387±0.00765.90.97-B58.18No InterferenceNo InterferenceNo InterferenceNo Interference

฿ 11,846.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 41210040108.779±0.01087.91.48-A40.8541.42No InterferenceNo InterferenceNo Interference

฿ 12,596.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 41211050109.093±0.01087.91.2-B50.7151.47No InterferenceNo InterferenceNo Interference

฿ 13,393.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 41212060109.408±0.01087.91-B60.53No InterferenceNo InterferenceNo InterferenceNo Interference

฿ 14,140.00

฿ 10,800.13

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 41213070109.722±0.01087.90.86-B70.22No InterferenceNo InterferenceNo InterferenceNo Interference

฿ 17,466.00

฿ 13,335.29

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 412140801210.036±0.01087.91.43-A71.2181.6No InterferenceNo InterferenceNo Interference

฿ 20,418.00

฿ 15,587.10

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 4121601001210.664±0.01087.91.16-A71.21101.76No InterferenceNo InterferenceNo Interference

฿ 20,418.00

฿ 15,587.10

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 4122001201211.293±0.01087.90.98-B71.21No InterferenceNo InterferenceNo InterferenceNo Interference

฿ 15,735.00

฿ 12,013.67

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 515120501210.999±0.010109.91.21-B50.8951.55No InterferenceNo InterferenceNo Interference

฿ 16,530.00

฿ 12,620.66

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 515130601211.313±0.010109.91.02-B60.7661.59No InterferenceNo InterferenceNo Interference

฿ 17,466.00

฿ 13,335.29

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 515140751211.785±0.010109.90.81-B75.49No InterferenceNo InterferenceNo InterferenceNo Interference

฿ 21,355.00

฿ 16,304.54

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 515150811212±0.010109.90.76-C81.04No InterferenceNo InterferenceNo InterferenceNo Interference

Loading...

Basic Information

Type Long Neck Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper Number of flutes(sheet) 3
Coating ATH/TH/AT Coating Machining Application Curved Surface / Carving / R-Groove Neck Taper Angle θn°(°) 0.9