(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil-can (Horizontal-type)

Oil-can (Horizontal-type)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 87.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TO-500B
TO-500GN
TO-500OR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 87.00

OILERS 1 Piece(s) Same day Blue 275-6781 1 pc.

฿ 87.00

OILERS 1 Piece(s) 1 Day(s) Green 275-6790 1 pc.

฿ 87.00

OILERS 1 Piece(s) Available Same day Orange 275-6803 1 pc.

Basic Specifications

  • Capacity(ml)
    200
  • Nozzle Length(mm)
    65
  • Mass(g)
    42
  • Heat Resistant Temperature(°C)
    0–80
  • Material
    Soft Polyethylene
  • Material: container
    Polyethylene (PE)
  • Material: cap
    Polyethylene (PE)
  • Material: nozzle
    Brass (with Nickel Plated Base)
  • Material: nut
    Brass (with Nickel Plated Base)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Suitable for industrial lubricating oil such as machine oil.
· The tip nozzle is thin, allowing it to be inserted easily even in a narrow place.

Part Number
TO-500B
TO-500GN
TO-500OR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 87.00

OILERS 1 Piece(s) Same day Blue 275-6781 1 pc.

฿ 87.00

OILERS 1 Piece(s) 1 Day(s) Green 275-6790 1 pc.

฿ 87.00

OILERS 1 Piece(s) Available Same day Orange 275-6803 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The tip nozzle is narrow and can be injected easily even in narrow places.

Specification

●Capacity(ml):200
●Nozzle Length(mm):97
●SPQ(piece):10

Materials

●Main Body: Soft Polyethylene
●Cap/Bottle: Polyethylene(PE)
●Nozzle/Nut: Brass(nickel plate)