(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pen Stand (Square Can)

Pen Stand (Square Can)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TRUSCO-KAN65

  • Height(mm)
    51 to 100
  • Width(mm)
    ~400
  • Depth(mm)
    ~250
  • Product Type
    No handle
  • Capacity(L)
    0.35
  • Detailed dimensions: width(mm)
    68
  • Detailed dimensions: depth(mm)
    68
  • Detailed dimensions: height(mm)
    100
  • Effective inside dimension: width(mm)
    62
  • Effective inside dimension: depth(mm)
    62
  • Effective inside dimension: height(mm)
    94
  • Main body: option
    Main Body
  • Trusco Code
    366-4031
  • Mass(g)
    60
  • Material
    Tin free steel
  • Amount Of Content
    1 pc.
Part Number
TRUSCO-KAN65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 160.00

STEEL BOXES 1 Piece(s) Available Same day 1 pc.

Basic Specifications

  • Height(mm)
    51 to 100
  • Width(mm)
    ~400
  • Depth(mm)
    ~250
  • Product Type
    No handle
  • Capacity(L)
    0.35
  • Detailed dimensions: width(mm)
    68
  • Detailed dimensions: depth(mm)
    68
  • Detailed dimensions: height(mm)
    100
  • Effective inside dimension: width(mm)
    62
  • Effective inside dimension: depth(mm)
    62
  • Effective inside dimension: height(mm)
    94
  • Main body: option
    Main Body
  • Trusco Code
    366-4031
  • Mass(g)
    60
  • Material
    Tin free steel
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A steel case for small items recommended as a pen stand.
[Applications]
· For pen stand and case for small items.

Specifications of TRUSCO-KAN65

  • Height(mm)
    51 to 100
  • Width(mm)
    ~400
  • Depth(mm)
    ~250
  • Product Type
    No handle
  • Capacity(L)
    0.35
  • Detailed dimensions: width(mm)
    68
  • Detailed dimensions: depth(mm)
    68
  • Detailed dimensions: height(mm)
    100
  • Effective inside dimension: width(mm)
    62
  • Effective inside dimension: depth(mm)
    62
  • Effective inside dimension: height(mm)
    94
  • Main body: option
    Main Body
  • Trusco Code
    366-4031
  • Mass(g)
    60
  • Material
    Tin free steel
  • Amount Of Content
    1 pc.
Part Number
TRUSCO-KAN65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 160.00

STEEL BOXES 1 Piece(s) Available Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Recommended steel case for pen stand.

Specification

●Capacity(L):0.35
●Effective Inner Dimension(mm) W x D x H:62 x 62 x 94
●SPQ(piece):100

Materials

●Tin Free Steel