- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Snap Ring Pliers for Both Holes and Shafts 3-Piece Set
Specifications of 9938
-
- Product Category
- Pliers
-
- Pliers Type
- Snap Ring Pliers
-
- Shaft/hole
- For Both Shaft and Hole
-
- With/Without Spring
- Included
-
- Tip Replacement Availability
- Included
-
- Tip Diameter(mm)
- 180° Claw: 0.6, 0.9, 1.2, 1.8 / 90° Claw: 0.9, 1.2, 2.3, 2.7, 3.0 / 15° Claw: 2.3, 2.7, 3.0
-
- Suitable Ring Sizes(mm)
- For hole: 7-26, 10-51, 46-102; For shaft: 3-26, 7-51, 32-102
-
- Single Item / Set Classification
- Set Product
-
- Body / Option
- Main Body
-
- Set Content
- 2928-160、2928-200、2928-250
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 18,483.00
|
BAC HAND TOOL
|
1 Piece(s)
|
|
10 Day(s)
|
Basic Specifications
-
- Product Category
- Pliers
-
- Pliers Type
- Snap Ring Pliers
-
- Shaft/hole
- For Both Shaft and Hole
-
- With/Without Spring
- Included
-
- Tip Replacement Availability
- Included
-
- Tip Diameter(mm)
- 180° Claw: 0.6, 0.9, 1.2, 1.8 / 90° Claw: 0.9, 1.2, 2.3, 2.7, 3.0 / 15° Claw: 2.3, 2.7, 3.0
-
- Suitable Ring Sizes(mm)
- For hole: 7-26, 10-51, 46-102; For shaft: 3-26, 7-51, 32-102
-
- Single Item / Set Classification
- Set Product
-
- Body / Option
- Main Body
-
- Set Content
- 2928-160、2928-200、2928-250
Product Description
One unit plays two roles. It is used for both holes and shafts. Equipped with a spare cap.
Specifications of 9938
-
- Product Category
- Pliers
-
- Pliers Type
- Snap Ring Pliers
-
- Shaft/hole
- For Both Shaft and Hole
-
- With/Without Spring
- Included
-
- Tip Replacement Availability
- Included
-
- Tip Diameter(mm)
- 180° Claw: 0.6, 0.9, 1.2, 1.8 / 90° Claw: 0.9, 1.2, 2.3, 2.7, 3.0 / 15° Claw: 2.3, 2.7, 3.0
-
- Suitable Ring Sizes(mm)
- For hole: 7-26, 10-51, 46-102; For shaft: 3-26, 7-51, 32-102
-
- Single Item / Set Classification
- Set Product
-
- Body / Option
- Main Body
-
- Set Content
- 2928-160、2928-200、2928-250
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 18,483.00
|
BAC HAND TOOL
|
1 Piece(s)
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?