Ballpoint L-Wrench Sets (Black Oxide Finish)

Brand :
BONDHUS

Caution

    Product Description

    [Features]
    - Ball End inserts into screw at a 25° angle
    - Ball End saves time by quickly funneling tool into screw
    - 25° angle allows natural hand and wrist movement
    - Superior Ball End strength and working angle
    - Works in hard to reach places
    [Specifications]
    - Contents: 050, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32
    - Type: L-shaped: Hex Wrench
    - Single Product Or Set Classification: Set Parts
    - Mass(g): 256
    - Tip Type: Ball Point
    - Overall length (L dimension)(mm): 79 ~ 160
    - Width across flat dimension(mm): 1.5 ~ 8
    - Hex bar wrench underneck length (H dimension) L-shape only(mm): 15 ~ 44

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat