Heavy Duty Workbench, Basic Type, Uniform Load 3,000 kg

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Workbench with the highest load capacity.
[Features]
· The body is made of structural steel pipe and rolled steel, and all connection parts have been welded for excellent durability.
· Unused tools can be stored in the lower shelf, which holds up to about 100 kg of tools.
· Three types, consisting of easy-to-slip DAP decorative tabletop, non-slip linoleum tabletop and shock-resistant steel tabletop.
[Applications]
· It can be installed with many options to be used in a wide range of fields.
· Can also be used in plants manufacturing heavy items, etc. as its uniform stationary load is 3,000 kg.

Features

●The main body is a structural steel pipe, rolled steel material, all the connection parts are welded together.

Specification

●Lower Shelf Equal Load: 100kg

Warning

●Forklifts are required for unloading.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Heavy Duty Workbench, Basic Type, Uniform Load 3,000 kg | TRUSCO | MISUMI Thailand