1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroThread 266, Shank Tool Bit, QS Series Short, QS-266RFA-16 (Part Number)

CoroThread 266, Shank Tool Bit, QS Series Short, QS-266RFA-16
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,456.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First choice for external and internal threading
A standard product lineup that covers a wide range of screw profiles with grades and breakers that support various work materials

Part Number
QS-266RFA-1010-16
QS-266RFA-1212-16
QS-266RFA-1212-16HP
QS-266RFA-1616-16
QS-266RFA-1616-16HP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank size Dimension B
(mm)
Dimension H
(mm)
l3
(mm)
f1
(mm)
Dimension H1
(mm)

฿ 9,456.06

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Right-hand10 Sq.101019.81010

฿ 9,456.06

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Right-hand12 Sq.121221.31212

฿ 15,696.59

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) No-hand12 Sq.121221.31212

฿ 9,456.06

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Right-hand16 Sq.161623.31616

฿ 14,867.81

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) No-hand16 Sq.161623.31616

Loading...

  1. 1

Basic Information

Application Outer Diameter Screw Screw Type 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W) / Taper Rc (PT) (BSPT) for 55°C tubes / American Pipe Taper (NPT) With/Without Cutting Oil Hole NA
With/without flat cutting blade NA Tip Size 16 Tip tightening torque(Nm) 3