1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroMill 326 Solid Carbide End Mill, Chamfering, Millimeter Version, 326R-CH

CoroMill 326 Solid Carbide End Mill, Chamfering, Millimeter Version, 326R-CH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,387.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Versatile and cost-effective ultra-compact milling cutter, ideal for chamfering thanks to its 3-flute advantage

Part Number
326R06-B1502006-CH-1025
326R06-B2502006-CH-1025
326R08-B2502012-CH-1025
326R08-B3502012-CH-1025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWeight
(kg)
DC
(mm)
D1
(mm)
Dimensions Dm
(mm)
Dimension L1
(mm)
Dimension l2
(mm)
l3
(mm)
Dimensions ar
(mm)

฿ 3,387.27

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 0.65.84.2639.558150.6

฿ 4,261.06

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 0.65.84.2649.568250.6

฿ 5,186.26

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1.27.8584968251.2

฿ 5,451.72

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1.27.8585978351.2

Loading...

  1. 1

Basic Information

Application Internal thread Screw Type 60° Meter (M) Selfishly Right-hand
With/Without Cutting Oil Hole NA With/without flat cutting blade NA Number of flutes 3
Dimensions la(mm) 0.2