1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sandvik, CoroThread 266, 266 Head, Threading

HOLDER

Sandvik, CoroThread 266, 266 Head, Threading
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 32,507.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First choice for external and internal threading
A standard product lineup that covers a wide range of screw profiles with grades and breakers that support various work materials

Part Number
SL-266RKF-80-27-QC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 32,507.00

HOLDER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Application Internal thread Screw Type 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W) / American Pipe Taper (NPT) Pitch(mm) 8
Selfishly Right-hand With/Without Cutting Oil Hole NA With/without flat cutting blade NA
Tip Size 27 Function Length(mm) 45 Tip tightening torque(Nm) 7.5
iC 41767 Pitch (Number of Threading)(inch) 41762 Gauge Chip 266.RL-27..
Dimensions/f21(mm) 18.5 Coupling Size 80

Please check the type/dimensions/specifications of the part SL-266RKF-80-27-QC in the Sandvik, CoroThread 266, 266 Head, Threading series.