(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
First choice for external and internal threading
A standard product lineup that covers a wide range of screw profiles with grades and breakers that support various work materials
Part Number |
---|
C3-266RFAZ17039-16 |
C4-266RFAZ21055-16 |
C5-266RFAZ26065-16 |
C6-266RFAZ33075-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Function Width (mm) | Function Length (mm) | Connection Size | Connection Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 14,604.50 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 17 | 39 | C3 | 32 | ||
฿ 14,604.50 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 21 | 55 | C4 | 40 | ||
฿ 16,112.63 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 26 | 65 | C5 | 50 | ||
฿ 18,556.84 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 33 | 75 | C6 | 63 |
Loading...
Application | Outer Diameter Screw | Screw Type | 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W) / American Pipe Taper (NPT) | Selfishly | Right-hand |
---|---|---|---|---|---|
With/Without Cutting Oil Hole | Available | With/without flat cutting blade | NA | Tip Size | 16 |
Tip tightening torque(Nm) | 3 | Clearance angle(°) | -10° | iC | 41706 |
How can we improve?
How can we improve?