1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroThread 266 SL Cutting Head for Outer-Diameter Threading, Screw Clamp, SL-FG (Part Number)

CoroThread 266 SL Cutting Head for Outer-Diameter Threading, Screw Clamp, SL-FG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,320.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An outer-diameter threading type cutting head with extremely high rigidity.
The iLock interface helps prevent the insert from moving around during threading operations, guaranteeing stability and accuracy while also ensuring a clean finish with excellent repeatability.
For outer-diameter threading.

Part Number
SL-266LFG-202514-16
SL-266LFG-252517-16
SL-266LFG-323222-16
SL-266LFG-403227-16
SL-266RFG-202514-16
SL-266RFG-252517-16
SL-266RFG-403227-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter
(mm)
Selfishly Shank size Function Length
(mm)
Dimension L1
(mm)
f1
(mm)

฿ 16,320.65

SDV HOLDER 1 Piece(s) 5 Day(s) 25Left-handØ25252514

฿ 20,168.97

SDV HOLDER 1 Piece(s) 5 Day(s) 25Left-handØ25252517

฿ 21,261.07

SDV HOLDER 1 Piece(s) 5 Day(s) 32Left-handØ32323222

฿ 22,405.16

SDV HOLDER 1 Piece(s) 5 Day(s) 40Left-handØ40323227

฿ 16,320.65

SDV HOLDER 1 Piece(s) 5 Day(s) 25Right-handØ25252514

฿ 20,168.97

SDV HOLDER 1 Piece(s) 5 Day(s) 25Right-handØ25252517

฿ 22,405.16

SDV HOLDER 1 Piece(s) 5 Day(s) 40Right-handØ40323227

Loading...

  1. 1

Basic Information

Application Outer Diameter Screw Screw Type 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W) / American Pipe Taper (NPT) Pitch(mm) 0.5-3.0
With/Without Cutting Oil Hole Available With/without flat cutting blade NA Tip Size 16
Tip tightening torque(Nm) 3 iC 41706