1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For CoroCut MB, For Threading, Whitworth 55° MB-07TH-WH

Insert For CoroCut MB, For Threading, Whitworth 55° MB-07TH-WH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,239.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The cutting edge of the tip is sharp and has a thin film coating, making it ideal for internal diameter machining as a stable tool.

Part Number
MB-07TH110WH-10L-1025
MB-07TH110WH-10R-1025
MB-07TH140WH-10L-1025
MB-07TH140WH-10R-1025
MB-07TH190WH-10L-1025
MB-07TH190WH-10R-1025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Dimension L1
(mm)
Pitch (Number of Threading)
(inch)
Dimensions ar
(mm)

฿ 1,239.00

MILLING CHIP 10 Piece(s) 5 Day(s) Left-hand2.3111.48

฿ 1,548.00

SDV MILLING CHIP 5 Piece(s) 5 Day(s) Right-hand2.3111.48

฿ 1,548.00

MILLING CHIP 5 Piece(s) 5 Day(s) Left-hand2.6141.16

฿ 1,289.01

SDV MILLING CHIP 5 Piece(s) 5 Day(s) Right-hand2.6141.16

฿ 1,239.00

MILLING CHIP 10 Piece(s) 5 Day(s) Left-hand2.8190.85

฿ 1,289.01

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Right-hand2.8190.85

Loading...

  1. 1

Basic Information

Application Internal thread Screw Type 55°C Whitworth (W) Minimum Machining Diameter(mm) 10
With/Without Cutting Oil Hole NA With/without flat cutting blade NA Tip Size 7
Weight(kg) 0.31 Dimensions Dm(mm) 7 Detailed Material GC1025
l7(mm) 3.8 f1(mm) 5.8 L1 Tolerance(mm) ±0.02
Core height(mm) +0.05/-0 (+.002/-0)