1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max Twin Lock Head For Threading R 566.39 KF (Part Number)

INDEXABLE TOOLS

T-Max Twin Lock Head For Threading R 566.39 KF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 34,951.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T-Max threading twin lock head for a highly productive, efficient and reliable machining solution

Part Number
R566.39KF-404527-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 34,951.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Application Internal thread Screw Type 30° Trapezoidal (Tr) Selfishly Right-hand
With/Without Cutting Oil Hole NA With/without flat cutting blade NA Function Width(mm) 25.8
Function Length(mm) 44.2 Connection Size 40 Weight(kg) 0.394
Tool Style R566.39KF Gauge Chip 24 Protrusion length(mm) Min. 44.2
Tool Type Tool Item Lead Angle(°) 90

Please check the type/dimensions/specifications of the part R566.39KF-404527-24 in the T-Max Twin Lock Head For Threading R 566.39 KF series.