(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.
Part Number |
---|
C3-R166.0KF-12050-11 |
C4-R166.0KF-12060-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | D5m (mm) | Dimension L1 (mm) | l3 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 19,492.92 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | Steel (with Oil Holes) | 32 | 50 | 33 | ||
฿ 19,492.92 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | Steel (with lubrication hole) | 40 | 60 | 37 |
Loading...
Application | Internal thread | Screw Type | 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W) / American Pipe Taper (NPT) | Pitch(mm) | 0.5-2.0 |
---|---|---|---|---|---|
Minimum Machining Diameter(mm) | 20 | Selfishly | Right-hand | With/Without Cutting Oil Hole | Available |
With/without flat cutting blade | NA | Tip Size | 11 | Tip tightening torque(Nm) | 0.9 |
D1(mm) | 16.0 | iC | 41643 | f1(mm) | 12 |
How can we improve?
How can we improve?