(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
T-Max U-Lock threading head for a highly productive, efficient and reliable machining solution
Part Number |
---|
L566.0KFC-162012-11 |
R566.0KFC-162012-11 |
R566.0KFC-202014-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter (mm) | Selfishly | Shank size | Dimensions Dm (mm) | f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 17,267.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 20 | Left-hand | Ø16 | 16 | 12 | ||
฿ 18,296.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 20 | Right-hand | Ø16 | 16 | 12 | ||
฿ 18,296.81 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 25 | Right-hand | Ø20 | 20 | 14 |
Loading...
Application | Internal thread | Screw Type | 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W) / American Pipe Taper (NPT) | Pitch(mm) | 0.5-2.0 |
---|---|---|---|---|---|
With/Without Cutting Oil Hole | Available | With/without flat cutting blade | NA | Tip Size | 11 |
Tip tightening torque(Nm) | 0.9 | Dimension L1(mm) | 20 |
How can we improve?
How can we improve?