1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 Head For Grooving, High Pressure Coolant Technology SL70-R/LG-C

CoroCut 1/2 Head For Grooving, High Pressure Coolant Technology SL70-R/LG-C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,209.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Highly versatile 1-corner and 2-corner grooving heads that achieve high productivity

Part Number
SL70-RG123H06C
SL70-RG123L09C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSheet size Function Length
(mm)
Function Width
(mm)
Connection Size Usable length
(mm)
Gauge Chip Minimum Machining Diameter
(mm)

฿ 19,209.76

SDV HOLDER 1 Piece(s) 5 Day(s) H22.9527025R / LG123H1-0400-GS105

฿ 19,209.76

SDV HOLDER 1 Piece(s) 5 Day(s) L27.761-31R / LG123L1-0400-GS150

Loading...

  1. 1

Basic Information

Application Inner Diameter Grooving / Profiling Selfishly Right-hand Number of corners for tip use 2 Corner
Shank width (b)(mm) 70 Tip tightening torque(Nm) 7.5 Weight(kg) 0.3
Coolant Pressure 70 Coolant Coolant Center Through