1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Bit Screw Clamp For Ceramic Grooving And Profiling Inserts R/LF150.23

Tool Bit Screw Clamp For Ceramic Grooving And Profiling Inserts R/LF150.23
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,120.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sandvik Grooving/Parting Off Holder Ceramic Grooving and Profiling Insert Bit Screw Clamp R/LF150.23

Part Number
LF150.23-3244M-0317C
LF150.23-3244M-0476C
LF150.23-3244M-0635C
RF150.23-3244M-0317C
RF150.23-3244M-0476C
RF150.23-3244M-0635C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Sheet size Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)

฿ 9,120.00

HOLDER 1 Piece(s) 5 Day(s) 3.1719Left-hand1150.23-03173.544.2

฿ 9,716.08

SDV HOLDER 1 Piece(s) 5 Day(s) 4.7519Left-hand2150.23-04764.544.4

฿ 9,120.00

HOLDER 1 Piece(s) 5 Day(s) 6.3529Left-hand3150.23-0635544.6

฿ 9,120.00

HOLDER 1 Piece(s) 5 Day(s) 3.1719Right-hand1150.23-03173.544.2

฿ 9,120.00

HOLDER 1 Piece(s) 5 Day(s) 4.7519Left-hand2150.23-04764.544.4

฿ 9,716.08

SDV HOLDER 1 Piece(s) 5 Day(s) 6.3529Right-hand3150.23-0635544.6

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving Number of corners for tip use 1 Corner Shank height(mm) 32
Dimension B(mm) 44 Dimension H1(mm) 32 Dimension L1(mm) 150