1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn SL70, Cutting Head, Coupling, Round Inserts, SL70-CRSCR/L-35-09 (Part Number)

CoroTurn SL70, Cutting Head, Coupling, Round Inserts, SL70-CRSCR/L-35-09
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,792.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number
SL70-CRSCL-35-09
SL70-CRSCR-35-09
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly

฿ 20,792.76

SDV HOLDER 1 Piece(s) 6 Day(s) Left-hand

฿ 20,792.76

SDV HOLDER 1 Piece(s) 6 Day(s) Right-hand

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Profiling Groove Width(mm) 9 Maximum Groove Depth(mm) 35
Number of corners for tip use 1 Corner 1st Processing Diameter (min)(mm) 270 Dimension L1(mm) 26.7
Gauge Chip RCGX 09 07 00 Tip tightening torque(Nm) 7.5 Minimum Machining Diameter(mm) 130
Tip Size 9 Dimensions/f1(mm) 55 iC 41706
Coupling Size 70