1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn SL70, Cutting Head, Coupling, Round Inserts, SL70-CRDCR/L-09 (SL70-CRDCR-35-09)

SDV HOLDER

CoroTurn SL70, Cutting Head, Coupling, Round Inserts, SL70-CRDCR/L-09 (SL70-CRDCR-35-09)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number
SL70-CRDCR-35-09
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Groove Depth
(mm)
Selfishly 1st Processing Diameter (min)
(mm)
Dimension L1
(mm)
Dimensions/f1
(mm)

฿ 20,792.76

SDV HOLDER 1 Piece(s) 6 Day(s) 35Right-hand2701856

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Profiling Groove Width(mm) 9 Number of corners for tip use 1 Corner
Gauge Chip RCGX 09 07 00 Tip tightening torque(Nm) 7.5 Minimum Machining Diameter(mm) 125
Tip Size 9 iC 41706 Coupling Size 70

Please check the type/dimensions/specifications of the part SL70-CRDCR-35-09 in the CoroTurn SL70, Cutting Head, Coupling, Round Inserts, SL70-CRDCR/L-09 series.

Products with similar specification

Part Number
SL70-CRDCL-18-09
SL70-CRDCL-35-09
SL70-CRDCL-50-09
SL70-CRDCR-18-09
SL70-CRDCR-50-09
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaximum Groove Depth
(mm)
Selfishly 1st Processing Diameter (min)
(mm)
Dimension L1
(mm)
Dimensions/f1
(mm)

฿ 20,792.76

1 Piece(s) 6 Day(s) 18Left-hand2701839

฿ 20,792.76

1 Piece(s) 6 Day(s) 35Left-hand2701856

฿ 20,792.76

1 Piece(s) 6 Day(s) 50Left-hand50016.571

฿ 20,792.76

1 Piece(s) 6 Day(s) 18Right-hand2701839

฿ 20,792.76

1 Piece(s) 6 Day(s) 50Right-hand50016.571