1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut XS SL 570-R/LSMAL

CoroCut XS SL 570-R/LSMAL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,043.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Versatile small part machining system for outer diameter machining
Extremely sharp cutting edge with excellent performance at low feed

Part Number
570-25LSMAL3
570-25RSMAL3
570-32LSMAL3
570-32RSMAL3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Dimensions d mm
(mm)
Dimensions/f1
(mm)

฿ 7,115.86

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Left-hand2526.8

฿ 7,115.86

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Right-hand2526.8

฿ 7,043.25

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Left-hand3230.5

฿ 7,043.25

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Right-hand3230.5

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Cutting off / Profiling Maximum Groove Depth(mm) 8.2 Sheet size 3
Dimension L1(mm) 14 Gauge Chip MAxR 3.. Tip tightening torque(Nm) 1.2