(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
A high clamp rigidity type cutting head for parting and grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For face grooving.
Part Number |
---|
570-40R123K18B040B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Machining Diameter (mm) | Maximum Groove Depth (mm) | Selfishly | Details Type | Sheet size | Dimension L1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,760.51 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 70 | 18 | Right-hand | Curve (Outer Winding) | K | 18 | 64.1 | N123K2-0600- TF | 4 | 40 | 45.1 |
Loading...
Application | Edge surface grooving / Horizontal feeding | Number of corners for tip use | 2 Corner | Dimensions d mm(mm) | 32 |
---|
Please check the type/dimensions/specifications of the part 570-40R123K18B040B in the CoroCut SL Blade For Face Grooving, Screw Clamp, 570-R/L123-B series.
Part Number |
---|
570-32L123F15B090B |
570-32L123F15B130B |
570-32L123G18B090B |
570-40R123K18B058B |
570-40R123K18B088B |
570-40R123K18B168B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Machining Diameter (mm) | Maximum Groove Depth (mm) | Selfishly | Details Type | Sheet size | Dimension L1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,097.00 | 1 Piece(s) | 5 Day(s) | 2.5 | 140 | 15 | Left-hand | Curve (Outer Winding) | F | 14 | 52.35 | N123F2-0250- CM | 2 | 90 | 37.4 | ||
฿ 13,928.44 | 1 Piece(s) | 5 Day(s) | 2.5 | 300 | 15 | Left-hand | Curve (Outer Winding) | F | 14 | 52.35 | N123F2-0250- CM | 2 | 130 | 37.4 | ||
฿ 14,280.98 | 1 Piece(s) | 5 Day(s) | 3 | 160 | 18 | Left-hand | Curve (Outer Winding) | G | 14 | 56.1 | N123G2-0300- TF | 3 | 90 | 41.1 | ||
฿ 14,760.51 | 1 Piece(s) | 5 Day(s) | 6 | 100 | 18 | Right-hand | Curve (Outer Winding) | K | 18 | 64.1 | N123K2-0600- TF | 4 | 58 | 45.1 | ||
฿ 14,760.51 | 1 Piece(s) | 5 Day(s) | 6 | 180 | 18 | Right-hand | Curve (Outer Winding) | K | 18 | 64.1 | N123K2-0600- TF | 4 | 88 | 45.1 | ||
฿ 14,760.51 | 1 Piece(s) | 5 Day(s) | 6 | 400 | 18 | Right-hand | Curve (Outer Winding) | K | 18 | 64.1 | N123K2-0600- TF | 4 | 168 | 45.1 |
How can we improve?
How can we improve?