(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CoroTurn SL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items
Part Number |
---|
570-25L123G13C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Sheet size | Dimension L1 (mm) | Dimension L3 (mm) | ar2 max (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions d mm (mm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,724.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 3 | 3.5 | Left-hand | G | 14 | 44.1 | 13 | N123G2-0300-CM | 3 | 147 | 25 | 32.6 |
Loading...
Application | Outer Diameter Grooving / Horizontal feeding | Number of corners for tip use | 2 Corner |
---|
Please check the type/dimensions/specifications of the part 570-25L123G13C in the CoroCut SL Blade Screw Clamp For Fluting And End Surface Grooving 570-R/L123-C series.
Part Number |
---|
570-25R123G13C |
570-32L123G13C |
570-32L123J18C |
570-32R123G13C |
570-32R123J18C |
570-40L123G12C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Sheet size | Dimension L1 (mm) | Dimension L3 (mm) | ar2 max (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions d mm (mm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,115.86 | 1 Piece(s) | 5 Day(s) | 3 | 3.5 | Right-hand | G | 14 | 44.1 | 13 | N123G2-0300-CM | 3 | 147 | 25 | 32.6 | ||
฿ 7,060.00 | 1 Piece(s) | 5 Day(s) | 3 | 3.5 | Left-hand | G | 14 | 51.1 | 13 | N123G2-0300-CM | 2.5 | 147 | 32 | 36.1 | ||
฿ 7,060.00 | 1 Piece(s) | 5 Day(s) | 5 | 4.5 | Left-hand | J | 14 | 56.1 | 18 | N123J2-0500- CM | 3 | 88 | 32 | 41.1 | ||
฿ 7,479.89 | 1 Piece(s) | 5 Day(s) | 3 | 3.5 | Right-hand | G | 14 | 51.1 | 13 | N123G2-0300-CM | 2.5 | 147 | 32 | 36.1 | ||
฿ 7,479.89 | 1 Piece(s) | 5 Day(s) | 5 | 4.5 | Right-hand | J | 14 | 56.1 | 18 | N123J2-0500- CM | 3 | 88 | 32 | 41.1 | ||
฿ 7,895.93 | 1 Piece(s) | 5 Day(s) | 3 | 3.5 | Left-hand | G | 14 | 58.1 | 12 | N123G2-0300-CM | 2 | 147 | 40 | 39.1 |
How can we improve?
How can we improve?