1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut MB Adapter (Cylindrical Shank) Carbide Tool Bit, Internally Lubricated, MB-E-R

CoroCut MB Adapter (Cylindrical Shank) Carbide Tool Bit, Internally Lubricated, MB-E-R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,168.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Allows quick tool and insert setup for internal machining of high-precision parts

Part Number
MB-E16-85-11R
MB-E20-85-11R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSheet size Weight
(kg)
Connection Diameter
(mm)

฿ 20,168.97

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 160.3216

฿ 20,793.03

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 200.420

Loading...

  1. 1

Basic Information

Application Inner Diameter Grooving Selfishly Right-hand Tip tightening torque(Nm) 7
Overall Length(mm) 154 Tip Size 11 Maximum Machining Depth(mm) 85