1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut MB Adapter (Cylindrical Shank) Steel Tool Bit, Internally Lubricated, MB-A-R

CoroCut MB Adapter (Cylindrical Shank) Steel Tool Bit, Internally Lubricated, MB-A-R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,311.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A CoroCut MB adapter (cylindrical shank), steel tool bit internal coolant type.
Please check the sheet size before ordering.
[Cutting Direction]Right
[Applications]
Can be used for grooving, etc.

Part Number
MB-A20-25-11R
MB-A20-40-11R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Maximum Machining Depth
(mm)

฿ 8,311.96

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 8925

฿ 11,432.23

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 9940

Loading...

  1. 1

Basic Information

Application Inner Diameter Grooving Selfishly Right-hand Sheet size 20
Tip tightening torque(Nm) 7 Weight(kg) 0.22 Tip Size 11
Connection Diameter(mm) 20