1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 Boring Tool Bit For Profiling R/LAX123 (LAX123J25-40B-020)

INDEXABLE TOOLS

CoroCut 1/2 Boring Tool Bit For Profiling R/LAX123 (LAX123J25-40B-020)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Versatile 1-corner and 2-corner shank tool for profiling

Part Number
LAX123J25-40B-020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Selfishly Sheet size Gauge Chip Specifications

฿ 21,963.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 6Left-handJN123J2-0600-AMBoring tool bit for profiling; all include lubrication holes

Loading...

  1. 1

Basic Information

Application Inner Diameter Grooving / Edge surface grooving / Profiling Maximum Groove Depth(mm) 25 Number of corners for tip use 2 Corner
Shank height(mm) 37 Cutting Angle(°) 25569 Dimension H1(mm) 18.5
Dimension L1(mm) 254 Dimension L3(mm) 65.6 Dimensions dch(mm) 12
Tip tightening torque(Nm) 3 Minimum Machining Diameter(mm) 63.5 Dimensions d mm(mm) 40
Dimensions/f1(mm) 26

Please check the type/dimensions/specifications of the part LAX123J25-40B-020 in the CoroCut 1/2 Boring Tool Bit For Profiling R/LAX123 series.

Products with similar specification

Part Number
LAX123L25-40B-020
RAX123J25-40B-020
RAX123L25-40B-020
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Width
(mm)
Selfishly Sheet size Gauge Chip Specifications

฿ 21,963.00

1 Piece(s) 6 Day(s) 8Left-handLN123L2-0800-AMProfiling Boring Bits, All with Oil Holes

฿ 21,963.00

1 Piece(s) 6 Day(s) 6Right-handJN123J2-0600- AMProfiling Boring Bits, All with Oil Holes

฿ 23,289.24

1 Piece(s) 6 Day(s) 8Right-handLN123L2-0800- AMProfiling Boring Bits, All with Oil Holes