1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 Shank Tool Bit For Profiling, Screw Clamp, R/LX123-070 (LX123J16-2525B-070)

SDV INDEXABLE TOOLS

CoroCut 1/2 Shank Tool Bit For Profiling, Screw Clamp, R/LX123-070 (LX123J16-2525B-070)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high clamp rigidity type shank holder for profiling.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For profiling.

Part Number
LX123J16-2525B-070
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Dimension B
(mm)
Dimension H1
(mm)
Gauge Chip Weight
(kg)
Dimensions/f1
(mm)

฿ 11,016.19

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand252525N123J2-0600-RM-41.7

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Horizontal feeding / Profiling Groove Width(mm) 6 Maximum Groove Depth(mm) 16
Number of corners for tip use 2 Corner Details Type Shank 70°Type Cutting Angle(°) 1 ~ 70
Sheet size J Clamp System Screw Clamp Dimension L1(mm) 190
Dimension L3(mm) 40 Tip tightening torque(Nm) 5

Please check the type/dimensions/specifications of the part LX123J16-2525B-070 in the CoroCut 1/2 Shank Tool Bit For Profiling, Screw Clamp, R/LX123-070 series.

Products with similar specification

Part Number
LX123J16-3232B-070
RX123J16-2525B-070
RX123J163232B070
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSelfishly Shank height
(mm)
Dimension B
(mm)
Dimension H1
(mm)
Gauge Chip Weight
(kg)
Dimensions/f1
(mm)

฿ 14,604.50

1 Piece(s) 6 Day(s) Left-hand323232N123J2-0600-RM-48.7

฿ 11,016.19

1 Piece(s) 6 Day(s) Right-hand252525N123J2-0600- RM-41.7

฿ 15,720.18

1 Piece(s) 14 Day(s) Right-hand323232N123J2-0600-RM.48.7