1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 Shank Tool Bit Screw Clamp For Profiling R/LX123-007 (Part Number)

CoroCut 1/2 Shank Tool Bit Screw Clamp For Profiling R/LX123-007
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,366.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Versatile 1-corner and 2-corner shank tool for profiling

Part Number
LX123L25-2525B-007
LX123L25-3232B-007
RX123L25-2525B-007
RX123L25-3232B-007
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Selfishly Shank height
(mm)
Dimension B
(mm)
Dimension H1
(mm)
Gauge Chip Dimensions/f1
(mm)

฿ 10,366.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 6Left-hand252525N123L2-0800-RM32

฿ 14,604.50

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 8Left-hand323232N123L2-0800-RM40

฿ 11,016.19

SDV HOLDER 1 Piece(s) 5 Day(s) 8Right-hand252525N123L2-0800- RM32

฿ 14,604.50

SDV HOLDER 1 Piece(s) 5 Day(s) 8Right-hand323232N123L2-0800- RM40

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Horizontal feeding / Profiling Maximum Groove Depth(mm) 25 Number of corners for tip use 2 Corner
Details Type Shank 7°Type Cutting Angle(°) 1 ~ 70 Sheet size L
Clamp System Screw Clamp Dimension L1(mm) 190 Dimension L3(mm) 63.7
Tip tightening torque(Nm) 6.5