1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 Shank Tool Bit Screw Clamp For Profiling R/LF123

CoroCut 1/2 Shank Tool Bit Screw Clamp For Profiling R/LF123
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,676.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Versatile 1-corner and 2-corner shank tool for profiling

Part Number
LF123J22-2525B
RF123J22-2525B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Gauge Chip

฿ 8,676.00

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Left-handN123J2-0600-RM

฿ 8,676.00

SDV HOLDER 1 Piece(s) 5 Day(s) Right-handN123J2-0600- RM

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Horizontal feeding / Profiling Groove Width(mm) 6 Maximum Groove Depth(mm) 22
Number of corners for tip use 2 Corner Shank height(mm) 25 Details Type Shank 0°Type
Cutting Angle(°) 0 Sheet size J Clamp System Screw Clamp
Dimension B(mm) 25 Dimension H1(mm) 25 Dimension L1(mm) 150
Dimension L3(mm) 51.5 Tip tightening torque(Nm) 6 Dimensions/f1(mm) 26