(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-precision tools for grooving, face grooving, profiling and pre-parting off.
[Features]
·The cutting edge of the insert is sharp and coated with a thin film, making it a stable tool ideal for internal machining.
Part Number |
---|
MBG-1212-09L |
MBG-1212-09R |
MBG-1616-09L |
MBG-1616-09R |
MBG-2020-09L |
MBG-2020-09R |
MBG-2525-09L |
MBG-2525-09R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Shank height (mm) | Dimension B (mm) | Overall Length (mm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,283.79 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | Left-hand | 12 | 12 | 100 | 15.1 | ||
฿ 6,283.79 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | Right-hand | 12 | 12 | 100 | 15.1 | ||
฿ 6,283.79 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | Left-hand | 16 | 16 | 120 | 19.1 | ||
฿ 6,283.79 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | Right-hand | 16 | 16 | 120 | 19.1 | ||
฿ 7,011.85 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | Left-hand | 20 | 20 | 120 | 23.1 | ||
฿ 7,011.85 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | Right-hand | 20 | 20 | 120 | 23.1 | ||
฿ 7,375.88 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | Left-hand | 25 | 25 | 150 | 28.1 | ||
฿ 7,375.88 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | Right-hand | 25 | 25 | 150 | 28.1 |
Loading...
Application | Outer Diameter Grooving / Edge surface grooving | Groove Width(mm) | 1.5 | Number of corners for tip use | 1 Corner |
---|---|---|---|---|---|
Gauge Chip | MB-09Fx150-xx-xxx | Tip tightening torque(Nm) | 3 | Tip Size | 9 |
How can we improve?
How can we improve?