1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 3 SL Blade Screw Clamp For Shallow Cut-Off Machining 570-R/L 123 U/T

CoroCut 3 SL Blade Screw Clamp For Shallow Cut-Off Machining 570-R/L 123 U/T
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,115.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

3 corners, high productivity for shallow parting, one holder for all insert widths

Part Number
570-25L123T06B
570-32L123T06B
570-32R123U06B
570-40L123T06B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Sheet size Dimensions d mm
(mm)
Dimensions/f1
(mm)

฿ 7,115.86

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Left-handT2526

฿ 7,479.89

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Left-handT3228.5

฿ 7,479.89

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Right-handU3228.5

฿ 7,895.93

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Left-handT4032.5

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Cutting off Groove Width(mm) 1.5 Maximum Groove Depth(mm) 6.4
Number of corners for tip use 3 Corner Dimension L1(mm) 14 Gauge Chip N123T3-0150- CM
Tip tightening torque(Nm) 3