1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max Q-Cut Coromant Capto Cutting Unit C-R/LF151.23 (Part Number)

T-Max Q-Cut Coromant Capto Cutting Unit C-R/LF151.23
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,371.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sandvik Grooving/Cut-Off Holder T-Max Q-Cut Coromant Capto Cutting Unit CR/LF151.23

Part Number
C3-RF151.23-22050-20
C3-RF151.23-22055-30
C4-LF151.23-27055-20
C4-LF151.23-27060-25
C4-LF151.23-27060-30
C4-LF151.23-27067-40
C4-RF151.23-27055-20
C4-RF151.23-27060-25
C4-RF151.23-27060-30
C4-RF151.23-27067-40
C5-LF151.23-35060-30
C5-LF151.23-35067-40
C5-LF151.23-35075-50
C5-LF151.23-35076-60
C5-RF151.23-35060-30
C5-RF151.23-35067-40
C5-RF151.23-35075-50
C5-RF151.23-35076-60
C6-RF151.23-45065-30
C6-RF151.23-45067-40
C6-RF151.23-45075-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Sheet size Dimension L1
(mm)
Dimensions D 5m Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)
Specifications

฿ 14,967.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 215Right-hand205032N151.2-200- 5E2.522Coolant Inlet: Radial Direction From the Tapered Portion

฿ 14,967.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 220Right-hand305532N151.2-200- 5E2.522Coolant Inlet: Radial Direction From the Tapered Portion

฿ 14,967.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 220Left-hand205540N151.2-200- 5E2.527Coolant Inlet: Radial Direction From the Tapered Portion

฿ 13,371.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) --Left-hand256040N151.2-250- 5E327Coolant inlet: In the radial direction from the tapered part

฿ 14,967.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) -30Left-hand306040N151.2-300- 5E3.527Coolant inlet: In the radial direction from the tapered part

฿ 14,967.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 440Left-hand406740N151.2-400- 5E527Coolant Inlet: Radial Direction From the Tapered Portion

฿ 14,967.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 220Right-hand205540N151.2-200- 5E2.527Coolant Inlet: Radial Direction From the Tapered Portion

฿ 15,852.61

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 2.525Right-hand256040N151.2-250- 5E327Coolant Inlet: Radial Direction From the Tapered Portion

฿ 15,852.61

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 330Right-hand306040N151.2-300- 5E3.527Coolant Inlet: Radial Direction From the Tapered Portion

฿ 15,852.61

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 440Right-hand406740N151.2-400- 5E527Coolant Inlet: Radial Direction From the Tapered Portion

฿ 17,724.77

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 330Left-hand306050N151.2-300-5E3.535Coolant Inlet: Radial Direction From the Tapered Portion

฿ 17,724.77

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 440Left-hand406750N151.2-400-5E535Coolant Inlet: Radial Direction From the Tapered Portion

฿ 16,691.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 550Left-hand507550N151.2-500-5E535Coolant Inlet: Radial Direction From the Tapered Portion

฿ 16,691.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 660Left-hand607650N151.2-600-5E535Coolant Inlet: Radial Direction From the Tapered Portion

฿ 17,724.77

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 330Right-hand306050N151.2-300-5E3.535Coolant Inlet: Radial Direction From the Tapered Portion

฿ 17,724.77

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 440Right-hand406750N151.2-400-5E535Coolant Inlet: Radial Direction From the Tapered Portion

฿ 16,691.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 550Right-hand507550N151.2-500-5E535Coolant Inlet: Radial Direction From the Tapered Portion

฿ 16,691.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) -60Right-hand607650N151.2-600-5E535Coolant inlet: In the radial direction from the tapered part

฿ 20,481.00

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 330Right-hand306563N151.2-300-5E3.545Coolant Inlet: Radial Direction From the Tapered Portion

฿ 20,481.00

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 440Right-hand406763N151.2-400-5E545Coolant Inlet: Radial Direction From the Tapered Portion

฿ 20,481.00

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 550Right-hand507563N151.2-500-5E545Coolant Inlet: Radial Direction From the Tapered Portion

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Cutting off / Profiling Number of corners for tip use 1 Corner