1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max Q-Cut SL (Type 151.3) Blade For Internal Diameter Grooving And Profiling 570-R/L

T-Max Q-Cut SL (Type 151.3) Blade For Internal Diameter Grooving And Profiling 570-R/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,455.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sandvik Grooving/cutting off holder T-Max Q-Cut SL (Type 151.3) Internal grooving, profiling blade 570-R/L

Part Number
570-25L151.3-08-25
570-25L151.3-08-30
570-25R151.3-08-30
570-32L151.3-10-40
570-32L151.3-13-60
570-32R151.3-10-50
570-32R151.3-13-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Sheet size Gauge Chip Minimum Machining Diameter
(mm)
Dimensions d mm
(mm)
Dimensions/f1
(mm)

฿ 12,749.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) -8Left-hand25N151.3-300-25- 7G402522.1

฿ 12,749.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) -8Left-hand30N151.3-300-30- 4G40.72522.1

฿ 9,560.07

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) -8Right-hand30N151.3-300-30- 4G40.72522.1

฿ 10,028.11

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 510Left-hand40N151.3-500-40- 7G483227.6

฿ 9,455.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 813Left-hand60N151.3-800-60- 4G47.63230.6

฿ 9,455.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 610Right-hand50N151.3-600-50- 7G48.83227.6

฿ 10,028.11

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 813Right-hand60N151.3-800-60- 4G47.63230.6

Loading...

  1. 1

Basic Information

Application Inner Diameter Grooving / Profiling Number of corners for tip use 1 Corner Dimension L1(mm) 14
Tip tightening torque(Nm) 3