(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Quick change system specially developed for small automatic lathes
A single screw removes the holder and pulls out the wedge at the same time for quick tool changes and setup
Part Number |
---|
QS-LF123F17-1616B |
QS-LF123F17-1616BHP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Selfishly | Shank height (mm) | Sheet size | Dimension B (mm) | Dimension H1 (mm) | Dimension L3 (mm) | Usable length (mm) | Gauge Chip | Dimensions/f1 (mm) | Dimensions Dm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,404.06 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 2.5 | Left-hand | 16 | F | 16 | 16 | 26 | 17 | N123F2-0250- CM | 16.15 | 34 | ||
฿ 14,732.12 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 2.5 | Left-hand | 16 | F | 16 | 16 | 26 | 17 | N123F2-0250- CM | 16.15 | 34 |
Loading...
Application | Outer Diameter Grooving / Cutting off | Number of corners for tip use | 2 Corner | Tip tightening torque(Nm) | 2.5 |
---|---|---|---|---|---|
Overall Length(mm) | 70 |
How can we improve?
How can we improve?