1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Short Tool Bit For QS Holding System, Cut-Off/Grooving Tool QS-R/LF

SDV INDEXABLE TOOLS

Short Tool Bit For QS Holding System, Cut-Off/Grooving Tool QS-R/LF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,732.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Quick change system specially developed for small automatic lathes
A single screw removes the holder and pulls out the wedge at the same time for quick tool changes and setup

Part Number
QS-LF123U06-1010BHP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,732.12

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Cutting off Groove Width(mm) 0.5-3.18 Maximum Machining Diameter(mm) 1
Maximum Groove Depth(mm) 6.4 Selfishly Left-hand Number of corners for tip use 3 Corner
Shank height(mm) 10 Details Type U Dimension B(mm) 10
Dimension H1(mm) 10 Gauge Chip N123U3-0150-CM Tip tightening torque(Nm) 3
Overall Length(mm) 70 Dimensions/f1(mm) 10

Please check the type/dimensions/specifications of the part QS-LF123U06-1010BHP in the Short Tool Bit For QS Holding System, Cut-Off/Grooving Tool QS-R/LF series.