(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Quick change system specially developed for small automatic lathes
A single screw removes the holder and pulls out the wedge at the same time for quick tool changes and setup
Part Number |
---|
QS-SMALL1616E3HP |
QS-SMALR1616E3HP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|---|---|
฿ 14,053.69 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Left-hand | ||
฿ 14,053.69 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Right-hand |
Loading...
Application | Outer Diameter Grooving / Cutting off | Number of corners for tip use | 2 Corner | Shank height(mm) | 16 |
---|---|---|---|---|---|
Dimension B(mm) | 16 | Dimension H1(mm) | 16 | Dimension L3(mm) | 28 |
Gauge Chip | MAxL 3.. | Tip tightening torque(Nm) | 1.2 | Overall Length(mm) | 70 |
Tip Size | 3 | Dimensions/f1(mm) | 16 |
How can we improve?
How can we improve?