(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sandvik Grooving/Cut-Off Holder Short Bit for QS Holding System High Precision Coolant Jet QS-R/LF
Part Number |
---|
QS-LF123U06-1212BHP |
QS-LF123U06-1616BHP |
QS-RF123T06-1010B |
QS-RF123T06-1010BHP |
QS-RF123T06-1212B |
QS-RF123T06-1212BHP |
QS-RF123T06-1616B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Selfishly | Shank height (mm) | Details Type | Dimension B (mm) | Dimension H1 (mm) | Gauge Chip | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,732.12 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.5 to 3.18 | Left-hand | 12 | U | 12 | 12 | N123U3-0150-CM | 12 | ||
฿ 14,732.12 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.5-3.18 | Left-hand | 16 | U | 16 | 16 | N123U3-0150-CM | 16 | ||
฿ 8,832.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.5-3.18 | Right-hand | 10 | T | 10 | 10 | N123T3-0150-CM | 10 | ||
฿ 14,732.12 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.5-3.18 | Right-hand | 10 | T | 10 | 10 | N123T3-0150-CM | 10 | ||
฿ 8,832.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.5-3.18 | Right-hand | 12 | T | 12 | 12 | N123T3-0150-CM | 12 | ||
฿ 14,732.12 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.5-3.18 | Right-hand | 12 | T | 12 | 12 | N123T3-0150-CM | 12 | ||
฿ 9,404.06 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.5 to 3.18 | Right-hand | 16 | T | 16 | 16 | N123T3-0150-CM | 16 |
Loading...
Application | Outer Diameter Grooving / Cutting off | Maximum Machining Diameter(mm) | 1 | Maximum Groove Depth(mm) | 6.4 |
---|---|---|---|---|---|
Number of corners for tip use | 3 Corner | Tip tightening torque(Nm) | 3 | Overall Length(mm) | 70 |
How can we improve?
How can we improve?