1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Boring Bit For Profiling CKUNR/L

Boring Bit For Profiling CKUNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,776.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T-Max P Turning Boring Bits for a Productive, Efficient and Reliable Machining Solution

Part Number
S32U-CKUNL16
S32U-CKUNR16
S40V-CKUNL16
S40V-CKUNR16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Dimensions f1
(mm)
Dimension l3
(mm)
Blade Inclination Angle λs
(°)

฿ 17,776.77

SDV HOLDER 1 Piece(s) 6 Day(s) 44Left-hand350321282254-10

฿ 17,776.77

SDV HOLDER 1 Piece(s) 6 Day(s) 44Right-hand350321282254-10

฿ 18,609.00

HOLDER 1 Piece(s) 6 Day(s) 48Left-hand400401602760-8

฿ 19,752.94

SDV HOLDER 1 Piece(s) 6 Day(s) 48Right-hand400401602760-8

Loading...

  1. 1

Basic Information

Applicable Tip Shape Other Application Internal Diameter / Inner diameter profiling Clamp Shape Clamp-on
Clearance angle Lubrication Hole Y/N NA Specifications T-Max top clamp with flat chamfered cylinder
Cutting Angle(°) 93 Tool Lead Angle(°) -3 Tip Size(mm) 16
Rake angle γ(°) -6 Gauge Chip KNUX 16 04 05R